??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9135880
HELP_VARIABLE
Order Number
9135880
Nominal Length
520
Hole Spacing Size C
338.5
Hole Spacing
288.000 mm
Min.Cabinet Depth
533
Extension Loss
98
K
326.000 mm
abc
157.450 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D